Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR86/NHR87 - Nozzle joint
Bill of material
NHR86-1-1
CODE
code
TYPE
type
Internal and external thread type
MAT
material
SUS316
ZGSYYL
Maximum operating pressure
7Bar
ZGSYWD
Maximum operating temperature
200℃
TJLT
Recommended fluid
air, water
QTDGCXH
Ball end nominal model
GDDGCXH
Fixed end nominal model
J1
j1
R1/8
J2
j2
R1/8
L
32 mm
S
22 mm
DD
d
5.5 mm
ZL
Weight
80 g
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models