Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHL50_51 - Economy monitor bracket wall mounted universal keyboard single monitor
Bill of material
NHL50-L450
CODE
TYPE
Wall mounted installation
ZJAZFS
Bracket installation method
Locking hole installation
MAT
material
aluminium alloy
BMCL
Surface treatment
Natural color anodizing
L
mm
SYXSQCC
Applicable display size
15"~27"
ZDFZ
Maximum load
8kg
FJ
Attachment
Screw accessory kit
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models