Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-SCE23 - Economical Type Guide shaf/Internal Thread At One End/Surface Roughness Ra0.8/With Wrench Groove
Bill of material
E-SCE23-D6-L20-M3-S0
CODE
code
E-SCE23
TYPE
type
Internal Thread At One End-With Wrench Groove
ACC
Accuracy Class
Ordinary Grade
MAT
GB material
45
MAT1
XD material
S45C
HRD
hardness
High-Frequency Quenching,The effective depth of the hardened layer is shown in P16,Quenching Hardness Hrc56~
SUR
Surface Preparation
Hard Chromium Plating, Coating Hardness Hv850~, Coating Thickness 3-5 μm
D
mm
DTOL
D Tolerance
-0.005/-0.020 mm
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
S
mm
Enter value for S
mm
cm
inch
ft
W
5 mm
V
8 mm
C
0.5 mm
ZZLC
lc
LINK
Wedsite Link
Wedsite Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models