Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SCE11_14 - Guide shaft With wrench slot One end internal thread type D tolerance f8 Normal level
Bill of material
SCE11-D6-L15-M3-S0
CODE
Code
ALE
Accuracy Class
Ordinary level
DTOL
D Tolerance
f8
MAT1
Material (International)
MAT2
Materia(Correspond)
HRD
Hardness
-
SUR
Surface Treatment
Hard chrome plating, coating hardness HV850~ plating thickness 10μm~15μm
D
mm
DOL
D Tolerance
-0.010/-0.028
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
S
Wrench Size
mm
Enter value for S
Wrench Size
mm
cm
inch
ft
W
Wrench Size
5 mm
V
Wrench Size
8 mm
C
0.5 mm
LCC
Change L Dimension Tolerance
ECC
Add 1 Plane
EC
mm
K
mm
JDD
Add 1 Keyway
JD
mm
J
mm
MCC
Change Internal Thread To Fine Thread
MC
mm
LINK
Network Station
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models