Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KDD71_74 - I-shaped bearing, universal
Bill of material
KDD72-H80-W60-T12-P6.5-Q6.5
CODE
Code
TYPE
Types of
Universal • Top mounted
MAT1
GB material
MAT2
Equivalent material
ST
surface treatment
H
mm
Enter value for H
mm
cm
inch
ft
W
mm
Enter value for W
mm
cm
inch
ft
T
mm
SOPT1
Selection of pass type
PM
P/M
mm
SOPT2
Selection of pass type
QN
Q/N
6.5 mm
QC
Locating hole
E
52 mm
F
28 mm
B
46 mm
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models