Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FAW01_06 - Fixing Ring ¡¤ Single Edge Cutting ¡¤ Set Screw Lock Type
Bill of material
FAW01-D6
CODE
Code
TYPE1
Type
Unilateral cutting type
TYPE
Type
Set Screw Locking Type
MAT
Material
SUR
Surface Treatment
TH
The attachment
D
mm
DGC
D Tolerance
+0.05/+0.01 mm
B
8 mm
BGC
B Tolerance
+0.1/-0.1 mm
D1
20 mm
D1GC
D1 Tolerance
+0.1/-0.1 mm
H
6.5 mm
HGC
H Tolerance
+0.2/-0.2 mm
M1
M3 mm
P
11 mm
HH
h
7 mm
C
0.5 mm
MXL
Fastening Screw M¡ÁLength
M4x4 mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models