Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PKZ15 - Spring free positioning ball/set screw type
Bill of material
PKZ15-M3-L5.2
CODE
daima
PKZ15
TYPE
leixing
set screw type
MAT
Material
Equivalent to 40Cr
HAR
Main body hardness
48HRC~
SUR
Main surface treatment
turn black
MAT1
Ball head material
Equivalent to SUS440C
HAR1
Ball hardness
50~55HRC
M
mm
L
mm
DD
d
1.50 mm
S
1.5 mm
V
2.0 mm
H
0.5 mm
NFH
neifuhe(kN)
0.5 mm
LINK
webink
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models