Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAB61_62 - Indexing pin Push-to-lock type
Bill of material
ZAB61-M12
CODE
Code
TYPE
Type
With locknut
MAT
The main material
SUR
Main Body Surface Treatment
HRD
Main Body Hardness
MAT1
Pin Material
SUR1
Pin Surface Treatment
HRD1
Pin hardness
MAT2
Handle Material
PA (polyamide)
SUR2
Handle Surface Treatment
-
MAT3
Spring Material
SUS304
SUR3
Spring Surface Treatment
-
MAT4
Lock Nut Material
SUR4
Lock Nut Surface Treatment
M
mm
P
Pitch P(Fine Thread)
1.5
D
19 mm
DD
d
6 mm
B
6 mm
L
38 mm
L1
20 mm
L2
7 mm
S1
21 mm
LOAD
Load min. ( N )
20
LOAD1
Load max ( N )
30
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models