Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAH01_04 - Ball Plunger ¡¤ Long Type ¡¤ Metal Ball Heads
Bill of material
ZAH02-M3
CODE
Type
TYPE
Type
Long-metal ball head
ZH
Load
MAT
Main Material
HAR
mm
SUR
Surface Treatment
MAT1
Ball Head Material
SUJ2
HAR1
Bulb Hardness
56HRC~
MAT2
Spring Material
SWP-B mm
M
mm
DD
d
1.5 mm
H
0.5 mm
L
13 mm
LTOL
L tolerance
0/-0.4 mm
V
1.0 mm
S
1.5 mm
CNMIN
Load min
N
CNMAX
Load max
N
LINK
Website
Website Connection
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model