Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAK03_04 - Positioning beads, bolt type, hexagon bolt type
Bill of material
ZAK03-M4-L10
CODE
Code
TYPE
Types of
Hexagon bolt type, metal ball head
LOAD
Load
MAT1
Main body material
SUS304
HA1
Main Body hardness
-
SUR
Surface treatment of main body
-
MAT2
Bulbous material
SUJ2
HA2
Ball hardness
56HRC~
MAT3
Spring material
SWP-B
MAT4
Adjust ring material
SUS304
UT
Use temperature
30~80℃
M
L
DD
d
2.5
H
0.8
D
7.0
S
3
K
4
V
2.0
L1
Load min
N
L2
Load max
N
LINK
weblink
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models