Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAP81_83 - Positioning column with anti loosening type metal pin, long stroke extremely short carbon steel type/long stroke short carbon steel type
Bill of material
ZAP81-M12-H5
CODE
Code
TYPE
Type
LOA
load
underloading
MAT1
Material
S45C
HAR1
Main body hardness
29~35HRC
SUR1
Main surface treatment
turn black
MAT2
Sales material
S45C
HAR2
Pin hardness
57~63HRCcarburizing and quenching
SUR2
Surface treatment of pins
MAT3
Spring material
SWP-B
TEM
Operating temperature
-30~80°C
M
mm
H
mm
DD
d
mm
L
mm
S
mm
LOA1
load min
N
LOA2
load MAX
N
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models