Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
zax33_34 - Stainless steel type with stroke in the positioning column
Bill of material
ZAX32-M3-H3-L15
CODE
code
TYPE
type
No loose-proof type, metal pin
LOAD
Load
MAT1
Main body material
SUS303
MAT2
Sales materials
SUS303
HAR
Pin hardness
20HRC~
MAT3
Spring material
SUS304
M
H
L
15
L1
15
DD
d
1.0
S
1
LO1
underloading min
N
LO2
underloading max
N
LO3
heavy load min
N
LO4
heavy load max
N
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models