Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHM81 - Electric Clamping Jaw Vertical Slider Type
Bill of material
NHM81-12-NPN
CODE
Code
NHM81
TYPE
Type
Vertical slider type
MAT
Body Material
Aluminum Alloy
SUR
Surface Treatment
Anodize
COL
Color
black
JOU
Stroke
POR
Port Selection
TEM
Use ambient temperature
FOR
Maximum Clamping Force
N
MOT
Motor size
mm
RED
Reduction ratio
1:30
TOP
Top Speed
mm/sec
REP
Repeatability
±0.02 mm
JAW
One-side backlash of jaws
≤0.23 mm
MRR
Allowable Torque Mr
N.m
MYY
Allowable Torque My
N.m
MPP
Allowable Torque Mp
N.m
DC
DC Power Supply
24 V
RAT
Rated current
A
CON
Control Method
LOOP
Position Closed Loop
Yes
SYS
Control System
External drive
WEI
Body Weight
kg
LINK
Web Links
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models