Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PACK-TDD30_33 - Cylindrical head stopper fixing seat/External thread type/Internal thread type
Bill of material
PACK-TDD31-D10
CODE
code
SAL
Sales method
BAG
TYPE
type
Internal thread type
TYPE1
type
THR
thread
Coarse tooth
MAT
subject material
stainless steel
MAT1
material
polyurethane
COL
colour
HRD
hardness
ANT
Antistatic value
D
mm
PCS
PCS/BAG
10
L
17 mm
M
3 mm
L1
5 mm
L2
4 mm
W
8 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models