Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAB51_53 - Hexagon Nut / Resin Type
Bill of material
TAB51-M3
CODE
Code
TYPE
Type
Hexagon Nut / Resin Type
MAT
Material
M
mm
S
5.5 mm
MM
m(max)
2.4 mm
EE
e (About)
6.01 mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models