Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAD02 - Hexagon socket head cap screws Standard/Complete teeth/Half tooth.Coarse tooth/Standard type
Bill of material
TAD02-M6-L10
CODE
code
TAD02
TYPE
type
Standard type,Complete teeth
LW
thread
coarse teeth
MAT1
National standard material
---
MAT2
equivalent material
brass
DJ
power level
---
M
mm
L
mm
V
Complete teeth mm
P
pitch
1.00 mm
D
10.00 mm
K
6 mm
S
5 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models