Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAH65 - Joint Bolt
Bill of material
TAH65-M5-L25
CODE
Code
TAH65
TYPE
Types of
Joint Bolt
MAT1
Chinese Standard Material
0Cr18Ni9
MAT2
Equivalent To¡­Material
SUS304
SUR
Surface Treatment
-
M
mm
L
P
Pitch P
0.80 mm
DD
d
4.1 mm
DDTOL
D Tolerance
0,+0.35 mm
S
4.4 mm
STOL
S tolerance
-0.1,+0.2 mm
D
8.4 mm
DTOL
D Tolerance
-0.3,+0.3 mm
V
Full-Teeth mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models