Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBJ50 - PT type welding stud
Bill of material
TBJ50-M3-L6
CODE
code
TBJ50
TYPE
type
PT type welding stud
THR
thread
Coarse tooth
MAT1
national standard material
0Cr18Ni9
MAT2
Equivalent material
SUS304
SUR
surface preparation
-
APP
Applicable standards
GB/T 902.3(PT)-2008
M
mm
L
mm
P
0.5 mm
D
4.5 mm
DD
d
0.60 mm
T
tt
0.55 mm
K
k
1.4 mm
AA
a
1.5 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models