Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLE01 - Larynx hoop
Bill of material
BLE01-15
CODE
Ident number
BLE01
TYPE1
Type 1
Throat Hoop
TYPE2
Type 2
Standard Type
MAT
Material
SUS304
GG
Specifications
mm
DIA
Hose outer diameter fastening range
15-25 mm
NJ
Reference Tightening Torque
4.200 N*m
E
12 mm
T
0.6 mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models