Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLV41-p6_43-p6 - Straight Rod Type Positive Tolerance Locating Pin One End Female Thread Type St ¡¤ Ard p6
Bill of material
BLV41-p6-D6-L10
CODE
Code
TYPE
Type
One End Female Thread Standard Type
THE
The tolerance
P6
MAT1
National standard material
MAT2
Quite material
HRD
Hardness
D
mm
P6
+0.02/+0.012
L
mm
M
4 mm
V
*8 mm
V1
2.0 mm
V2
0.5 mm
LINK
Hyperlinks
Webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models