Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMM10 - Dispensing controller, pneumatic
Bill of material
BMM10
CODE
Code
BMM10
TYPE
Types of
pneumatic type
BM
Body material
alufer
APSR
Air pressure setting range
0.05~0.99 Mpa
SROSDT
Setting range of single dispensing time
0.1~9.9 s
MT
Minimum throughput
0.0001 ml
IV
input voltage
AC110~220 V
PC
Power consumption
12 W
WEI
weight
3 kg
SA
Standard accessories
Foot switch
LINK
weblink
weblink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей