Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMZ06 - PCB rack
Bill of material
BMZ06-L355-B320
CODE
Code
BMZ06
TYPE
Type
Gear track adjustment,Single row parallel insertion
MAT
Material of upper and lower bottom plates
iron
MAT1
Material of material rack column
A6063
MAT2
Material of small side panel
Anti static PP
SUR
Surface treatment of upper and lower bottom plates
galvanization
DZ
Surface resistance value of small side panel
10^6~10^8Ω Ω
NW
Small side panel temperature resistance
80°C °C
L
mm
B
mm
H
563 mm
CK
Applicable board size· length * width
350*(50~250) mm
NUM
Number of PCB boards stored
50 PCS
WEI
Weight
5.5+0.5/-0.5 kg
LINK
Website Link
Website Link
PPATH
bmz06/assem/bmz06_asmtpl.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models