Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XUE41 - Sealing Ring:LBH Type
Bill of material
XUE41-12
CODE
Code
XUE41
TYPE
Type
LBH type
MAT
Material
Nitrile rubber
HAR
Hardness
HS85±5
COL
Color
Black
OTR
Operating temperature range
-20~100℃
USE
Use
The reciprocating shaft is sealed with oil-scratch and dust-proof seal
SPE
Specifications
mm
DD
d
12.0 mm
D
20.0 mm
C
6.0 mm
HH
4.5 mm
DD1
10.8 mm
D1
20.0 mm
H
5.0 mm
S
16.3 mm
B
2.0 mm
LINK
Website
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models