Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIG51_56 - Cylinder Mounting Seat(Single)¡¤Bar Type
Bill of material
WIG53-20-D12
CODE
Code
TYPE
Type
CYL
Cylinder Installation Form
Flange Installation
MAT
National standard Material
MAT1
Quite Material
SUR
Surface Treatment
ACY
Applicable Cylinder Bore
D
12 mm
DTOL
D Tolerance
+0.2/+0.1
D1
10 mm
L
mm
W
35 mm
H
8 mm
E
mm
T
2.5 mm
DD
d
5.5 mm
DD1
d1
4.5 mm
A
14.0 mm
F
mm
M
mm
M1
mm
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models