Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIZ51_65 - Polyurethane block components - Standard - internal thread type
Bill of material
WIZ55-D8
CODE
Code
TYPE
Type
Internal thread type
POL1
Polyurethane briquetting material
POL2
Polyurethane briquetting hardness
JSX
Metal Core
SUS304
D
mm
H
12 mm
M
M3 mm
R
1 mm
SR
8 mm
HH
h
4.5 mm
E
5 mm
F
4 mm
W
7 mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models