Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZA02_12 - Economical All Stainless Steel Push-In Fitting Male Thread Elbow Fitting
Bill of material
XZA02-D4-M5
CODE
code
TYPE
type
Male thread, elbow type
MAT1
The main material
MAT2
sealing material
Viton
D
NOM
Nominal model
R
M5
A
3.5
B
18.5
F
23.5
C
18.6
E
22.3
S
12
LINK
weblink
webxxx
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型