Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZA23_43 - Economical All Stainless Steel Push-In Fittings Reducer Straight Fittings
Bill of material
XZA23-D6
CODE
code
TYPE
type
Reduced diameter, direct head
MAT1
The main material
MAT2
sealing material
Viton
D
mm
P
4 mm
D1
12.5 mm
P1
10.5 mm
A
32.5 mm
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models