Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFV02 - Oil free bushing, composite layer type and shoulder type
Bill of material
OFV02-d15-L5
CODE
Code
OFV02
TYPE
Type
Shoulder Type
MAT1
Substrate Material
SPCC
MAT2
Intermediate Layer Material
Bronze Powder
MAT3
Surface Layer Material
Polytetrafluoroethylene (PTFE)
SUR
Surface Treatment
Tin plating
HE
Heat Resistant Temperature
-180-280 °C
DD
d
mm
L
mm
LTHE
L tolerance
0/-0.3
D
mm
DTHE
D Tolerance
+0.3/+0.1
H
mm
HTHE
H Tolerance
0/-0.5
TT
t/T
mm
TTTHE
T Tolerance
TTHE
T Tolerance
0/-0.15 mm
TB
Base size
mm
TBTHE
TB Tolerances
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models