Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-LML01_22 - Economy type flanged linear bearing, guided type, double lining type
Bill of material
E-LML11-d6
CODE
Code
TYPE
Type
Double Lining Type
TYPE1
Type1
MAT
Shaft Sleeve Material (Chinese Standard )
GCr15
MAT1
Bushing Material (Correspond)
SUJ2
HRD
Bushing Hardness
56HRC
SUR
Bushing Surface Treatment
MAT2
Ball Material
GCr15
MAT3
Cage material
Resin
MAT4
Seal Washers Material
Nitrile rubber
SYHJWD
Operating Ambient Temperature
-15-80 °C
DD
d
mm
DDG
d tolerance
0/-0.012 mm
D
D size
12 mm
DTOL
D tolerance
mm
L
35 mm
LG
L tolerance
+0.3/-0.3 mm
V
5 mm
D1
28 mm
T
5 mm
DD1
d1
3.5 mm
DD2
d2
6.0 mm
HH
h
3.1 mm
PCD
20 mm
W
22 mm
E
0 mm
F
20 mm
PX
Eccentricity
0.014 mm
Y
Verticality
0.014 mm
C
Basic rated load C (moving) N
320 N
CO
Basic rated load CO (static) N
525 N
GY
Weight Of Round Flange
30 g
GF
Method Flange Weight
20 g
GDB
Opposite Side Flange Type Weight
25 g
LINK
website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models