Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCX01 - Grinding ball screw, shaft diameter 32, lead 5/10/32/64, standard nut type.
Bill of material
LCX01-32-10-L300-F25-P17
CODE
Code
LCX01
TYPE
Type
Standard nut type
ROT
sense of rotation
dextrorotation
ACC
Accuracy class
C5
MAT1
Lead screw material
S55C
MAT2
Nut material
SCM415H
HT1
Lead screw heat treatment
high frequency
HT2
Nut heat treatment
carburizing and quenching
HRD1
Screw hardness
58-62hrc
HRD2
Nut hardness
58-62hrc
SGZJ
Lead screw shaft diameter
32 mm
DC
lead
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
P
mm
Enter value for P
mm
cm
inch
ft
Y
L-(95+F)
A
mm
D
mm
D2
mm
E
mm
H
mm
T
12 mm
PCD
P.C.D
mm
DD
d
9 mm
BALL
Ball diameter
mm
RING
Number of nut rings
mm
CD
C Basic rated load
COJ
Co Basic rated load
ZZLA
The end of the supporting side shaft is not machined.
ZZLB
Change nut direction
ZZLC
Do not machine the retaining ring groove supporting the side shaft end.
ZZLD
Change the processing content of the support side
LD
mm
Q
mm
ZZLE
Change the length of supporting side shaft end
LE
mm
ZZLN
Increase the screw hole at the shaft end of the support side
LN
mm
ZZLF
Increase the fixed side shaft end wrench position.
ZZLG
Increase the keyway of the fixed side shaft end
LG
mm
ZZLH
Increase the keyway of the fixed side shaft end
LH
mm
S
mm
ZZLJ
Add fixed side shaft end plane (1 place)
LJ
mm
ZZLK
Increase the end plane of the fixed side shaft (2 places)
LK
Lk
mm
LINK
Website Link
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models