Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB11_LEG11 - Round flange screw support assembly ??¡§¡§ standard type ??¡§¡§ support side
Bill of material
LEB11-4
CODE
Code
TYPE
Standard type
TYPE1
TYPE
Support side
MAT
Material
S50C
SUR
Sur
GG
specification
mm
DD
d
3 mm
T
10 mm
H
6 mm
F
4 mm
D
18 mm
G6
g6
-0.006/-0.017 mm
R
32 mm
PCD
24 mm
G
25 mm
DD1
d1
3.4 mm
DD2
d2
6.5 mm
TT
t
4.0 mm
JD
Matching screw shaft diameter
4 mm
JDD
Shaft end outer diameter
3 mm
JDDTOL
Jddtol
-0.002/-0.010 mm
JA
ja
2.7 mm
JE
Retaining ring groove size
7 mm
JV
Jf
4.35 mm
JY
Jg
0.50 mm
DQ
Retaining ring
LINK
website
Website connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models