Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEF05 - Screw Bearing Assembly,Integrated Transmission Seat,Long Type
Bill of material
LEF05-d15-F57-h28
CODE
Code
LEF05
TYPE
Type
Integrated transmission seat, long type
MAT
1 material
Cast Iron
MAT1
3,4,6 material
S45C
SUR
1,3,4,6 Sur
Black Oxide
DD
d
15 mm
F
mm
HH
h
28 mm
AMT
Applicable Motor Type
Stepper Motor
D1
38.1 mm
PCD
P.C.D
66.7 mm
M
M4 mm
Z
6 mm
D2
36 mm
B
70 mm
P
54 mm
P1
58 mm
L
98 mm
J
89 mm
E
77 mm
E1
15 mm
E2
32 mm
S
6.6 mm
Q
11 mm
TT1
7 mm
TT2
2 mm
H
48 mm
H1
33 mm
W1
40 mm
T1
22 mm
T2
6 mm
T3
36 mm
T4
10 mm
M1
M15x1 mm
RSS
Recommended screw support on the support side
LEB71-15
RMS
Recommended motor specifications
38.1 mm
IRMS
Install P.C.D recommended motor specifications
66.7 mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models