Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFH01_26 - Mounted Bearing¡¤Standard Flange Type/Self Aligning Ball Bearing/With Retaining Ring Type
Bill of material
BFH12-1200ATN
CODE
Type
TYPE
Type
POS
Postcode
ATN (Outer Ring Guide Engineering Plastic Cage)
MAT1
Bearing Material
Steel
MAT2
Bearing Seat Material
MAT3
Retaining ring material
Spring Steel
SUR
Bearing Seat Surface Treatment
BT
Bearing Type
DD
d
10 mm
D
30 mm
DTOL
D Tolerance
+0.021/0
B
9 mm
H
54 mm
W
mm
T
14 mm
V
2 mm
DDHH
dh
24 mm
PCD
P.C.D
44 mm
K
mm
A
mm
F
0 mm
M
M Coarse thread
5 mm
DD1
d1
8.0 mm
DD2
d2
4.3 mm
H1
4.6 mm
OP
Optional processing
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models