Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFY01_26 - Mounted Bearing¡¤Double Bearing Guided Flange Type¡¤L Size Selection Type Without Retaining Ring
Bill of material
BFY12-623ZZ-L20
CODE
Code
TYPE1
Types of
MAT
Bearing Material
MAT1
Bearing Seat Material
SUR
Bearing Seat Surface Treatment
TYPE
Bearing Type
MFQ
Sealing Ring
L
S
5
DD
d
3 mm
DH7
D
10 mm
DH7G
D Tolerance
+0.015/0 mm
B
4.0 mm
H
33 mm
W
16 mm
T
7.0 mm
DDHH
dh
7 mm
D1
14 mm
G7
D1 Tolerance
-0.006/-0.024
PCD
24.0 mm
K
mm
A
mm
F
0 mm
DD1
d1
6.5 mm
DD2
d2
3.7 mm
H1
3.3 mm
CODE1
0Ptional Processing
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models