Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHE01 - Economical and simple electric displacement table/X-axis·External photoelectric switch/linear guide rail/Base width 40
Bill of material
E-EHE01-5-50-BC-P-10-N-C-3
CODE
Type
E-EHE01
DIR
Transmission direction
X-axis
MODE
Transmission mode
Ball screw
BASE1
Base material
aluminium alloy
BASE2
base surface preparation
anodic oxidation
GUI1
guide material
Alloy steel
GUI2
guide surface preparation
---
SLI1
slider material
aluminium alloy
SLI2
slider surface preparation
anodic oxidation
LEAD
Lead of lead screw
EFF
Effective stroke
MET
Motor installation method
MOT
Motor brand
SPE
Motor specifications
BRA
brake
ORI
Origin switch
LIM
Limit switch
TOP
top speed
250
L
175
L1
193
WEI
weight
2.0 kg
LINK
Website link
Website link
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型