Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBP61_62 - Drag Chain¡¤30 Series¡¤Inner Diameter Opening Tpye¡¤Reinforced Type
Bill of material
VBP61-F38-R55-N1
CODE
Code
TYPE
Type
30 Series Cable Carriers
OD
Opening Direction
Inner Diameter Opening
OP
Open Mode
Open On Both Sides
BE
Beam
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-20¡æ~80¡æ
SR
Smoldering Level
UL94-V0
FJ
Accessories
Connector
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
VEP61-F38
H
Actual installation height reference HF
mm
D
mm
K
mm
AIH
Actual installation height HF
mm
E
Outer Width E
60 mm
P
Pitch P
46 mm
MCD
Maximum cable diameter
27 mm
MLO
Maximum overhead length
1.5 m
MALT
Maximum Allowable Travel
40 m
MAV
Maximum allowable vertical suspension
20 m
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models