Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EVD01_47_S5M - High Torque Arc Tooth Synchronizing idler¡¤S5M
Bill of material
EVD42-16-S5M100
CODE
Code
TYPE
Type
PLT
Pulley type
S5M
TOP
Tooth pitch
5.0
ONM
Ontology Pulley Material
FLM
Material£¨Flanges£©
BEM
Material(Bearing)
Steel
ONSUR
Ontology Surface
FLSUR
Surface Treatment£¨Flange£©
NUT
Number of teeth
PLT1
Pulley type
PD
P.D.
25.46 mm
OD
O.D.
24.50 mm
F
32 mm
E
20 mm
A
mm
W
mm
S
mm
DDHH
dh
mm
ZXXH
Bearing Type*Quantity
ZZWCDE
Change flange
ZZFC
Cutting flange
FC
ZZZC
The synchronous wheel bearing is replaced by an imported brand.
ZZPA
Change the tolerance accuracy level of a, w and f values.
DD
d
6 mm
D
17 mm
B
6 mm
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models