Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-QDA21 - Economic steel universal ball/turning type/flange type
Bill of material
E-QDA21-D27
CODE
code
E-QDA21
TYPE
type
Flange type,Standard type
MAT
GB Material
0Cr18Ni9
MAT1
XD Material
SUS304
MAT2
Ball material
SUS440C
HRD
Ball hardness
55HRC~
D
mm
D1
15 mm
HH1
h1
2.5 mm
HH2
h2
9.5 mm
TT
t
2.0 mm
PCD
P.C.D
21.0 mm
DD
d
8.73 mm
LOAD
Load resistance
55(5.6) N(kgf)
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models