Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDN04 - Steel Ball Metric SS400
Bill of material
QDN04-0.8
CODE
code
QDN04
TYPE
type
Metric
MAT1
National standard material
Q235
MAT2
equivalent material
SS400
HARDNESS
hardness
50~55HRC
STANDARD
standard
GB/T308.1-2013
SPE
Specification
SD
sd
0.8000
TOLERANCE
tolerance
±25 um
SPHERICITY
sphericity
5 um
DIAMETER
Diameter deviation
5 um
DIAMETER2
Diameter variation per batch
10 um
SURFACE
Surface roughness
0.2 um
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models