Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDN07 - Steel Ball Metric H62/Zirconium Oxide/Silicon Nitride/POM(Polyacetal)/Nylon/PEEK
Bill of material
QDN07-1
CODE
code
QDN07
TYPE
type
Metric
MAT
material
Silicon Nitride
HARDNESS
hardness
-
STANDARD
standard
GB/T 31703-2015
SPE
Specification
SD
1.0
TOLERANCE
tolerance
- μm
SPHERICITY
sphericity
0.25 μm
DIA
Diameter deviation
0.25 μm
DVPB
Diameter variation per batch
0.5 μm
SUR
Surface roughness
0.025 μm
LINK
weblink
linkxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models