Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QJA01_71 - Wheel Bar ¡¤ Roller Width 9
Bill of material
QJA26-2
CODE
Code
TYPE
Type
P
Wheel Pitch
mm
ZHJ
Bracket
MAT1
Roller Material
MAT2
Frame Material
Stainless Steel
MAT3
Bearing/ Screw¡¤ Nut Material
MAT4
Bracket Material
SUR1
Roller Surface Treatment
SUR2
Frame Surface Treatment
-
SUR3
Bearing/ Screw¡¤ Nut Surface Treatment
SUR4
Bracket Surface Treatment
SL
Number Of Wheels
L
mm
H
29.5 mm
D
25 mm
T
9 mm
TT
t
1.5 mm
FZ
Load resistance (single conveyor roller)
30kgf(294N)
ZJ
ZJ Increase The Fixing Bracket
KC
KC Change Frame Chamfering
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models