Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC04-6_WDC04-S6 - Japanese Standard Quick Clamp/Flange base/Vertical compression type
Bill of material
WDC04-6
CODE
Code
INS
Installation method
Flange base
PRE
Pressure handle
U-shaped pressure handle
MAT
Main material
SUR
surface preparation
CLA
Clamping force
30
ANG
Pressing handle angle
80°
HAN
Handle corner
88°
DEA
deadweight
40 g
ATT
Attachment (pressure head screw)
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models