Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC12132-a - Pneumatic Clamp Flange Base
Bill of material
WDC12132-A
CODE
Code
WDC12132-A
ANFS
Installation Method
Flange Base
YB
Press Handle
Long U-Shaped Press Handle
ZTCZ
Main Body Material
Carbon Steel
JCL
Clamping Force (Kg)
227
YBZJ
Pressure Angle
92°
D
Cylinder Diameter
32
A
Cylinder Pressure Area (cm2)
7.07
P
Maximum Pressure(kg/cm2)(PS)
10(140)
ZZ
Self-Weight(g)
900
FJ
Accessories(Indenter Screws)
WDN56212
LINK
Website
Website Connection
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели