Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC36010M - Quick Clamp Push-Pull Compression Type Flange Base
Bill of material
WDC36010M
CODE
Code
WDC36010M
ITM
Installation Method
Flange Base
BMAT
Main Body Material
SS400
SUR
Surface Treatment
Galvanized
HID
Clamping Force (Kg)
364
STR
Stroke (mm)
41.3
HAN
Handle Corner
180¡ã
DEA
Self-Weight(g)
800
ACC
Accessories(Indenter Screws)
WDP-105015
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models