Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC36204M - Quick Clamp. Universal Installation. Push-Pull Compression Type
Bill of material
WDC36204M
CODE
Code
AZFS
Installation Method
Universal installation
ZTCZ
The main material
SUR
Surface Treatment
JCL
Clamping Force
136 kg
XC
Stroke
38
BSZJ
Handle Corner
180°
ZZ
Self-Weight
270 g
FJ
Accessories(Indenter Screws)
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models