Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC40324_WDC40324-SS - Quick clamp, latch tension type, flange base
Bill of material
WDC40324
CODE
code
IM
Installation method
Flange base
MAT
The main material
SUR
Surface treatment
JCL
Clamping force
225 kg
ZZ
Self-respect
113 g
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models