Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HFL14 - Stainless steel butterfly hinge/Tapered pass/Economical/Flat type/Material SUS201/SUS304
Bill of material
E-HFL14-41
CODE
Code
E-HFL14
TYPE
Types of
Tapered pass
XJB
cost performance
Economical
MAT
Material
SUS304
SUR
surface preparation
Sandblasting
SPE
specification
A
36 mm
B
41 mm
A1
21 mm
B1
25 mm
H
9.2 mm
T
2 mm
D
8.6 mm
DD
d
5.5 mm
DD1
D1
5 mm
LOAD
load
9 kg
CKZL
Reference weight
0.03
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models