Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HFP12 - Welded butterfly hinge/Square Shape
Bill of material
E-HFP12-50
CODE
Code
E-HFP12
TYPE
Types of
Square,Economical
LOAD
load
Heavy duty type
MAT
Material
SUS304
SUR
Surface treatment
Sandblasting
SPE
specification
A
50 mm
B
50 mm
H
12 mm
T
3 mm
DD1
D1
6 mm
N
Load (kg)
20 kg
WEI
Reference weight (kg/pcs)
0.09 kg/pcs
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models