Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB62 - The hinge of heaven and earth
Bill of material
HFB62-115
CODE
code
HFB62
TYPE
type
L-type,360 ° rotary type
MAT
Material
SUS304
SUR
Sueface Perparation
barrel finishing
GG
Specifications
115 mm
LOAD
load
20 kg
WEI
Reference weight
0.02 kg/pcs
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models