Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFG11_17 - Stainless Steel Disc Hinge ¡¤ Plug-In Type
Bill of material
HFG12-100
CODE
Code
TYPE
Type
MAT
Material
SUS316
SUR
Surface Treatment
SPE
Specifications
A
mm
B
mm
A1
mm
B1
mm
H
mm
T
6 mm
D
12.5 mm
DD
d
6.5 mm
N
Load(Kg)
WEI
Reference Weight£¨kg/pcs)
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models